This document provides information on the usage and technical details of the Xsens Avior series. The Xsens Avior series module (A#X##C) is a fully functional, self-contained module that is easy to design-in. The Xsens Avior series module (A#X##C) can be connected to a host through UART, SPI, I2C or CAN(-FD) interfaces, or through USB using the UART to USB converter(included in the Avior series Development Kit).
The Family Reference Manual supplements this document. It reports generic information on the Xsens generic products, such as output definitions, algorithm details and installation tips.
The Xsens Avior series Hardware Integration Manual supplements this document. In this document, notes on typical application scenarios, printed circuit board (PCB) layout, origin of measurement reference system, stress related considerations, reference designs and handling information can be found.
For testing and prototyping, Xsens provides the Development Kits (DK) for the Xsens Avior series module. Technical details of the Development Kit and its usage can be found in the Xsens Avior series DK User Manual.
The MT Low Level Communication Protocol document provides a complete reference for the protocols used to communicate with Xsens Motion Trackers on a low-level basis. The MT Low Level Communication Protocol document also describes the synchronization messages and settings in detail.
| Product Family |
Part Number |
Product Name |
Description |
Packing |
| Xsens Avior IMU |
A1M43C |
Xsens Avior IMU OEM |
IMU, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data |
Box (MOQ 1 unit) |
| Xsens Avior VRU | A1V43C | Xsens Avior VRU OEM |
VRU, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw (unreferenced) |
Box (MOQ 1 unit) |
| Xsens Avior AHRS/MRU | A1A43C | Xsens Avior AHRS/MRU OEM |
AHRS/MRU, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw (referenced) |
Box (MOQ 1 unit) |
| A1A43C-DK | Xsens Avior AHRS/MRU/VRU/IMU OEM - Development Kit |
AHRS/MRU/VRU/IMU Development Kit, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw (referenced) Cables and development board are included. |
Box (MOQ 1 unit + accessories) |
|
| Xsens Avior GNSS/INS | A1G43C | Xsens Avior GNSS/INS OEM | GNSS/INS, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw, position/velocity |
Box (MOQ 1 unit) |
| Xsens Avior RTK GNSS/INS | A1R43C | Xsens Avior RTK GNSS/INS OEM | RTK GNSS/INS, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw, position/velocity |
Box (MOQ 1 unit) |
| A1R43C-DK | Xsens Avior RTK GNSS/INS OEM - Development Kit |
RTK GNSS/INS Development Kit, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw, position/velocity Cables, development board, and GNSS antenna are included. |
Box (MOQ 1 unit + accessories) |
|
| Xsens Avior Dual Antenna RTK GNSS/INS | A1D43C | Xsens Avior Dual Antenna RTK GNSS/INS OEM | Dual Antenna RTK GNSS/INS, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw, position/velocity |
Box (MOQ 1 unit) |
| A1D43-DK | Xsens Avior Dual Antenna RTK GNSS/INS OEM - Development Kit |
Dual Antenna RTK GNSS/INS Development Kit, IP51, 8g Acc, 300dps Gyro, UART/I2C/SPI/CAN(-FD), Inertial data, roll/pitch/yaw, position/velocity Cables, development board, and GNSS antennas are included. |
Box (MOQ 1 unit + accessories) |

Xsens Avior series module diagram
The diagram in the figure above shows a simplified architecture of the Avior series module. The Xsens Avior series module contains a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer, a high-accuracy crystal and a low-power micro-controller unit (MCU). The MCU applies calibration models (unique to each sensor and including orientation, gain and bias offsets, plus more advanced relationships such as non-linear temperature effects and other higher order terms) and runs the Xsens optimized strapdown algorithm, which performs high-rate dead-reckoning calculations up to 10 kHz, allowing accurate capture of high frequency motions and coning & sculling compensation. The Xsens sensor fusion engine combines all sensor inputs and optimally estimates the orientation at an output data rate of up to 400 Hz. The output data of the Xsens Avior series is easily configured and customized for an application’s needs and can be set to use one of various filter profiles available within the Xsens sensor fusion engine. In this way, the Xsens Avior series limits the load and the power consumption on the user application’s processor. The user can communicate with the module by means of three different communication interfaces: UART, I2C, SPI and CAN(-FD). The USB interface is available using the USB connection cable which comes with a Development Kit or by using third party equipment (e.g. RS232 to USB converter).
The Avior OEM series is a fully tested self-contained module available as an:
It can output 3D orientation data (Euler angles, rotation matrix or quaternions), orientation and velocity increments (∆q and ∆v), and calibrated sensor data (acceleration, rate of turn, magnetic field and pressure). Depending on the product variant, output options may differ.
The Xsens Avior IMU is an IP51 rated IMU that outputs calibrated 3D rate of turn, 3D acceleration, 3D magnetic field. The S1M43A/S1M43B also outputs coning and sculling compensated orientation increments and velocity increments (∆q and ∆v). Advantages over a simple gyroscope-accelerometer combo-sensor are the inclusion of synchronized magnetic field, on-board signal processing and the easy-to-use synchronization and communication protocol. The signal processing pipeline and the suite of output options allow access to the highest possible accuracy at any output data rate up to 2000 Hz. Moreover, the testing and calibration is already performed by Xsens and results in a robust and reliable sensor module, which enables a short time to market for the users.
The Xsens Avior VRU is a 3D VRU. On top of the functionality of the Xsens Avior IMU, its algorithm computes 3D orientation data with respect to a gravity referenced frame: drift-free roll, pitch and unreferenced yaw. Although the yaw is unreferenced, it is superior to only gyroscope integration as a result of advanced on-board sensor fusion. The 3D acceleration is also available as so-called free acceleration, which has the local-gravity subtracted. The drift in unreferenced heading can be limited by using the Active Heading Stabilization (AHS) functionality. See Signal processing and algorithms for more details. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D orientation (roll, pitch and yaw) up to 400 Hz.
The Xsens Avior AHRS supports all features of the Xsens Avior IMU and VRU, and, in addition, is a full magnetometer-enhanced AHRS. In addition to the roll and pitch, it outputs a yaw (heading) output that is referenced to the Earth's magnetic field and calibrated sensor data: 3D acceleration, 3D rate of turn, 3D orientation and velocity increments (∆q and ∆v) and 3D magnetic field data. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D orientation (roll, pitch and yaw) up to 400 Hz.
The Xsens Avior AHRS also qualifies as a Motion Reference Unit (MRU) through its built-in Heave output — the real-time vertical displacement of a vessel or platform induced by wave motion. Heave is computed fully onboard through double integration of acceleration combined with a proprietary phase-correction method, delivering centimetre-level accuracy (≤ 5 cm) for wave periods up to 29 seconds, updated at 100 Hz. Users can define the Center of Rotation (COR) and Point of Interest (POI) independently from the sensor's mounting position, ensuring accurate heave measurements at any location on the vessel. This makes the Xsens Avior AHRS/MRU well suited for marine applications such as offshore drilling, active heave compensation, dynamic positioning, and autonomous surface vehicles.
The Xsens Avior GNSS/INS provides a GNSS/INS solution offering a position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer, and barometer, with the data from an external GNSS receiver. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.
The Xsens Avior RTK GNSS/INS provides a GNSS/INS solution offering a centimeter-accurate position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer, and barometer, with the data from an external, RTK-enabled GNSS receiver. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.
The Xsens Avior Dual Antenna RTK GNSS/INS provides a GNSS/INS solution offering a centimeter-accurate position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer and barometer, with the data from an external, RTK-enabled dual-antenna GNSS receiver. The dual-antenna setup provides an accurate GNSS-based heading, even when stationary or moving at low speeds, reducing reliance on the magnetometer. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.
The product code of the Xsens Avior consists of a number of characters that represent the version, product type, the full range of the inertial sensors, and the interface. The figure below shows the product code build-up, e.g. A1M43A is an IMU with RS232 + CAN interface, 8g full range on the accelerometers and 300 deg/s full range for the gyroscopes.