Below figure shows the pin configuration of the Xsens Avior series OEM tracker.
Pin configuration of the Xsens Avior series OEM tracker
Below table shows the pin descriptions of the Xsens Avior series OEM tracker based on the interface variant.
Overall Pin functions
|
Pin |
UART FD |
UART HD |
SPI |
I2C |
I/O type |
|
1 |
VDDA (3.3 – 5 V) |
PWR |
|||
|
2 |
GND |
PWR |
|||
|
3 |
VDDIO (1.8 – 3.3 V) |
PWR |
|||
|
4 |
GND |
PWR |
|||
|
5 |
GNSS_TX |
O |
|||
|
6 |
- |
- |
DRDY |
DRDY |
I/- |
|
7 |
GNSS_RX |
I |
|||
|
8 |
GND |
GND |
VDDIO |
I2C_SCL |
I |
|
9 |
SEC_TX |
SEC_TX |
CAN_TX |
CAN_TX |
O |
|
10 |
GND |
VDDIO |
GND |
I2C_SDA |
I/O |
|
11 |
SEC_RX |
SEC_RX |
CAN_RX |
CAN_RX |
I |
|
12 |
GND |
PWR |
|||
|
13 |
MAIN_TX |
MAIN_TX |
SPI_SCK |
RFU |
I/O |
|
14 |
MAIN_RX |
MAIN_RX |
SPI_NSS |
RFU |
I |
|
15 |
MAIN_RTS |
MAIN_DE |
SPI_MISO |
RFU |
O |
|
16 |
MAIN_CTS |
- |
SPI_MOSI |
RFU |
I |
|
17 |
SYNC_IN1 |
I |
|||
|
18 |
SYNC_IN2 |
I |
|||
|
19 |
SYNC_IN3 (PPS) |
I |
|||
|
20 |
SYNC_OUT |
O |
|||
Peripheral function selection
|
PSEL0 (pin 8) |
PSEL1 (pin 10) |
Function |
Description |
|
LOW (GND) |
LOW (GND) |
UART FD |
UART with flow control |
|
LOW (GND) |
HIGH (VDDIO) |
UART HD |
UART with half duplex control |
|
HIGH (VDDIO) |
LOW (GND) |
SPI |
SPI slave |
|
HIGH (pull-up) |
HIGH (pull-up) |
I2C |
I2C slave (both PSEL pins pulled to VDDIO with external pull-up resistors) |
Function descriptions
|
Name |
I/O type |
Description |
|
VDDA |
PWR |
Analog power input (3.3 – 5 V) |
|
VDDIO |
PWR |
Digital power input (1.8 – 3.3 V) |
|
GND |
PWR |
Ground |
|
RFU |
I/O |
Reserved for future use (do not connect) |
|
SEC_TX |
O |
Secondary UART transmitter output |
|
SEC_RX |
I |
Secondary UART receiver input |
|
MAIN_TX |
O |
Primary UART transmitter output to host |
|
MAIN_RX |
I |
Primary UART receiver input from host |
|
MAIN_RTS |
O |
Primary Ready To Send output to host |
|
MAIN_CTS |
I |
Primary Clear To Send input from host |
|
MAIN_DE |
O |
Primary UART driver enable output (can also be connected to nRE) |
|
CAN_TX |
O |
CAN transmitter output to CAN transceiver |
|
CAN_RX |
I |
CAN receiver input from CAN transceiver |
|
DRDY |
O |
SPI/I2C data ready output to host |
|
SPI_SCK |
I |
SPI serial clock input from host |
|
SPI_NSS |
I |
SPI not chip select input from host |
|
SPI_MISO |
O |
SPI data output to host |
|
SPI_MOSI |
I |
SPI data input from host |
|
I2C_SCL |
I |
Open drain I2C serial clock input from host |
|
I2C_SDA |
I/O |
Open drain I2C data input/output |
| GNSS_TX | O | RS232 transmitter output to GNSS module |
| GNSS_RX | I | RS232 receiver input from GNSS module |
|
SYNC_IN1 |
I |
Multifunctional synchronization input 1 |
|
SYNC_IN2 |
I |
Multifunctional synchronization input 2 |
| SYNC_IN3 (PPS) | I | Multifunctional synchronization input 3* |
|
SYNC_OUT |
O |
Configurable synchronization output |
*Used to connect to the GNSS 1 PPS on the external GNSS receivers for the Avior (RTK) GNSS/INS variants.
It can also be used as another synchronization input by Avior IMU/VRU/AHRS in addition to SYNC_IN1/2. (Unlike SYNC_IN1/2, SYNC_IN3 only supports rising edge detections.)
UART with flow control option
Pin descriptions Avior OEM Host Interface through UART with flow control
|
Pin |
Name |
I/O type |
Description |
|
1 |
VDDA |
PWR |
Analog power input (3.3 – 5 V) |
|
2 |
GND |
PWR |
Ground |
|
3 |
VDDIO |
PWR |
Digital power input (1.8 – 3.3 V) |
|
4 |
GND |
PWR |
Ground |
|
5 |
GNSS_TX |
O |
RS232 transmitter output to GNSS module |
|
6 |
- |
- |
|
|
7 |
GNSS_RX |
I |
RS232 receiver input from GNSS module |
|
8 |
GND |
I |
Peripheral selection input 0 |
|
9 |
SEC_TX |
O |
Secondary UART transmitter output |
|
10 |
GND |
I |
Peripheral selection input 1 |
|
11 |
SEC_RX |
I |
Secondary UART receiver input |
|
12 |
GND |
PWR |
Ground |
|
13 |
MAIN_TX |
O |
Primary UART transmitter output to host |
|
14 |
MAIN_RX |
I |
Primary UART receiver input from host |
|
15 |
MAIN_RTS |
O |
Primary Ready To Send output to host |
|
16 |
MAIN_CTS |
I |
Primary Clear To Send input from host |
|
17 |
SYNC_IN1 |
I |
Multifunctional synchronization input 1 |
|
18 |
SYNC_IN2 |
I |
Multifunctional synchronization input 2 |
|
19 |
SYNC_IN3 (PPS) |
I |
Multifunctional synchronization input 3* |
|
20 |
SYNC_OUT |
O |
Configurable synchronization output |
*Used to connect to the GNSS 1 PPS on the external GNSS receivers for the Avior (RTK) GNSS/INS variants.
It can also be used as another synchronization input by Avior IMU/VRU/AHRS in addition to SYNC_IN1/2. (Unlike SYNC_IN1/2, SYNC_IN3 only supports rising edge detections.)
UART with half duplex control option
Pin descriptions Avior OEM Host Interface through UART with half duplex control
|
Pin |
Name |
I/O type |
Description |
|
1 |
VDDA |
PWR |
Analog power input (3.3 – 5 V) |
|
2 |
GND |
PWR |
Ground |
|
3 |
VDDIO |
PWR |
Digital power input (1.8 – 3.3 V) |
|
4 |
GND |
PWR |
Ground |
|
5 |
GNSS_TX |
O |
RS232 transmitter output to GNSS module |
|
6 |
- |
- |
|
|
7 |
GNSS_RX |
I |
RS232 receiver input from GNSS module |
|
8 |
GND |
I |
Peripheral selection input 0 |
|
9 |
SEC_TX |
O |
Secondary UART transmitter output |
|
10 |
VDDIO |
I |
Peripheral selection input 1 |
|
11 |
SEC_RX |
I |
Secondary UART receiver input |
|
12 |
GND |
PWR |
Ground |
|
13 |
MAIN_TX |
O |
Primary UART transmitter output to host |
|
14 |
MAIN_RX |
I |
Primary UART receiver input from host |
|
15 |
MAIN_DE |
O |
Primary UART driver enable output (can also be connected to nRE) |
|
16 |
- |
- |
|
|
17 |
SYNC_IN1 |
I |
Multifunctional synchronization input 1 |
|
18 |
SYNC_IN2 |
I |
Multifunctional synchronization input 2 |
|
19 |
SYNC_IN3 (PPS) |
I |
Multifunctional synchronization input 3* |
|
20 |
SYNC_OUT |
O |
Configurable synchronization output |
*Used to connect to the GNSS 1 PPS on the external GNSS receivers for the Avior (RTK) GNSS/INS variants.
It can also be used as another synchronization input by Avior IMU/VRU/AHRS in addition to SYNC_IN1/2. (Unlike SYNC_IN1/2, SYNC_IN3 only supports rising edge detections.)
SPI option
Pin descriptions Avior OEM Host Interface through SPI
|
Pin |
Name |
I/O type |
Description |
|
1 |
VDDA |
PWR |
Analog power input (3.3 – 5 V) |
|
2 |
GND |
PWR |
Ground |
|
3 |
VDDIO |
PWR |
Digital power input (1.8 – 3.3 V) |
|
4 |
GND |
PWR |
Ground |
|
5 |
GNSS_TX |
O |
RS232 transmitter output to GNSS module |
|
6 |
DRDY |
O |
Data ready output to host |
|
7 |
GNSS_RX |
I |
RS232 receiver input from GNSS module |
|
8 |
VDDIO |
I |
Peripheral selection input 0 |
|
9 |
CAN_TX |
O |
CAN transmitter output to CAN transceiver |
|
10 |
GND |
I |
Peripheral selection input 1 |
|
11 |
CAN_RX |
I |
CAN receiver input from CAN transceiver |
|
12 |
GND |
PWR |
Ground |
|
13 |
SPI_SCK |
I |
SPI serial clock input from host |
|
14 |
SPI_NSS |
I |
SPI not chip select input from host |
|
15 |
SPI_MISO |
O |
SPI data output to host |
|
16 |
SPI_MOSI |
I |
SPI data input from host |
|
17 |
SYNC_IN1 |
I |
Multifunctional synchronization input 1 |
|
18 |
SYNC_IN2 |
I |
Multifunctional synchronization input 2 |
|
19 |
SYNC_IN3 (PPS) |
I |
Multifunctional synchronization input 3* |
|
20 |
SYNC_OUT |
O |
Configurable synchronization output |
*Used to connect to the GNSS 1 PPS on the external GNSS receivers for the Avior (RTK) GNSS/INS variants.
It can also be used as another synchronization input by Avior IMU/VRU/AHRS in addition to SYNC_IN1/2. (Unlike SYNC_IN1/2, SYNC_IN3 only supports rising edge detections.)
I2C option
Pin descriptions Avior OEM Host Interface through I2C
|
Pin |
Name |
I/O type |
Description |
|
1 |
VDDA |
PWR |
Analog power input (3.3 – 5 V) |
|
2 |
GND |
PWR |
Ground |
|
3 |
VDDIO |
PWR |
Digital power input (1.8 – 3.3 V) |
|
4 |
GND |
PWR |
Ground |
|
5 |
GNSS_TX |
O |
RS232 transmitter output to GNSS module |
|
6 |
DRDY |
O |
Data ready output to host |
|
7 |
GNSS_RX |
I |
RS232 receiver input from GNSS module |
|
8 |
I2C_SCL |
I |
Open drain I2C serial clock input from host |
|
9 |
CAN_TX |
O |
CAN transmitter output to CAN transceiver |
|
10 |
I2C_SDA |
I/O |
Open drain I2C data input/output |
|
11 |
CAN_RX |
I |
CAN receiver input from CAN transceiver |
|
12 |
GND |
PWR |
Ground |
|
13 |
ADDR0 |
I |
I2C address input 0 |
|
14 |
ADDR1 |
I |
I2C address input 1 |
|
15 |
ADDR2 |
I |
I2C address input 2 |
|
16 |
ADDR3 |
I |
I2C address input 3 |
|
17 |
SYNC_IN1 |
I |
Multifunctional synchronization input 1 |
|
18 |
SYNC_IN2 |
I |
Multifunctional synchronization input 2 |
|
19 |
SYNC_IN3 (PPS) |
I |
Multifunctional synchronization input 3* |
|
20 |
SYNC_OUT |
O |
Configurable synchronization output |
*Used to connect to the GNSS 1 PPS on the external GNSS receivers for the Avior (RTK) GNSS/INS variants.
It can also be used as another synchronization input by Avior IMU/VRU/AHRS in addition to SYNC_IN1/2. (Unlike SYNC_IN1/2, SYNC_IN3 only supports rising edge detections.)
The Avior OEM series supports different peripheral interfaces depending on the peripheral selection inputs. These are all low-level interfaces that need proper transceivers (e.g. RS232 or CAN transceiver) added externally when communicating over a cable. Some peripherals (e.g. SPI or I2C) can also be directly connected to a host MCU.
The Xsens Avior series is designed to be used as a peripheral device in embedded systems or as a standalone unit. The Xsens Avior series supports Controller Area Network (CAN), UART, SPI, and I2C protocols for the communication between the sensor and a host. See the table below for interface specifications.
|
Interface |
Symbol |
Min |
Typ |
Max |
Units |
Description |
|---|---|---|---|---|---|---|
|
CAN* |
fCAN |
10.0 |
250.0 |
1000 |
kbps |
Host CAN Interface Baud Rate |
|
UART |
fRS422 |
4.8 |
115.2 |
2000 |
kbps |
Host UART Interface Baud Rate |
|
I2C |
fI2C |
|
|
400 |
kHz |
Host I2C interface Clock speed |
| SPI | fSPI | 2 | MHz | Host SPI Interface Clock Speed | ||
| DCSCK | 30 | 50 | 70 | % | SPI Clock Duty Cycle |
* CAN-FD supported baud rates: 2000 kbps, 5000 kbps, 8000 kbps
At its core, the Avior series uses the Xsens-proprietary Xbus protocol which is compatible with all Xsens Motion Tracker products. This protocol is available on all interfaces; UART and CAN(-FD).
The MT Low Level Communication Protocol Documentation is a complete reference for the protocol.
The CAN interface of the Xsens Avior does not include a termination resistor; it can be used in a CAN bus that already incorporates the required termination. If used in a single device connection, a 120 Ω termination resistor needs to be added between the CAN_H and CAN_L pins.
For more information, please review the MT CAN Protocol Documentation.
The UART interface can be used to directly connect to an MCU at 3.3 V IO-levels. The user can configure the Xsens Avior module to communicate over UART. The UART frame configuration is 8 data bits, no parity and 1 stop bit (8N1). The UART protocol can be used with flow control or with half-duplex control.
The Xsens Avior series has two multifunctional synchronization inputs (and one non-configurable input, SYNC_IN3) and one synchronization output. The electrical specifications can be seen in the next chapter: Electrical Specifications. Refer to the Xsens Avior series Datasheet for configuration details.