This section presents the performance and the sensor component specifications for the calibrated Avior series products. Each product has passed the Xsens calibration process individually. The Xsens calibration procedure calibrates for many parameters, including bias (offset), alignment of the sensors with respect to the PCB and to each other, and gain (scale factor). All calibration values are temperature dependent and temperature calibrated. The calibration values are stored in the non-volatile memory of the module.
In addition, some calibration parameters are continuously improved and/or re-estimated through the on-board sensor fusion algorithms during normal operation of the product.
|
Parameter |
Condition |
Xsens Avior IMU |
Xsens Avior VRU |
Xsens Avior AHRS |
Xsens Avior (RTK) GNSS/INS | Xsens Avior Dual Antenna RTK GNSS/INS |
|
Roll/Pitch* |
Static [RMS] |
N/A |
0.2º |
0.2º |
0.2º | 0.2º |
|
Dynamic (car, 25m/s) [RMS] |
N/A |
0.25º |
0.25º |
0.25º | 0.25º | |
|
Yaw* |
Dynamic (car, 25m/s) [RMS] |
N/A |
Unreferenced |
1º |
0.8º |
0.2º (0.5 m baseline) 0.1º (1 m baseline) 0.05º (2 m baseline) |
* Orientation estimates also include Uncertainty output
|
Parameter |
Condition |
Specification |
Dynamic (car, 25 m/s) |
|
Position |
Horizontal [CEP] |
<1.0 m |
<1.0 m |
|
Vertical [CEP] |
2.0 m |
2.0 m |
|
|
Velocity |
3D [RMS] |
0.03 m/s |
0.03 m/s |
|
Parameter |
Condition |
Specification |
Dynamic (car, 25 m/s) |
|
Position |
Horizontal [CEP] |
0.6 cm + 1 ppm* |
0.6 cm + 1 ppm* |
|
Vertical [CEP] |
0.6 cm + 1 ppm* |
0.6 cm + 1 ppm* |
|
|
Velocity |
3D [RMS] |
0.03 m/s |
0.03 m/s |
*1 ppm = 1 part per million, e.g. an additional 1 mm of error for every kilometer distance from the RTK base station.
Position accuracies are assuming proper GNSS reception/circumstances.
|
Gyroscope specification[1] |
Unit |
Value |
|---|---|---|
|
Standard full range |
[°/s] |
±300 |
|
In-run bias stability |
[°/h] |
8 |
|
Bandwidth (-3dB) |
[Hz] |
400 |
|
Noise density |
[°/s/√Hz] |
0.004 |
|
g-sensitivity (calibrated) |
[°/s/g] |
0.08 |
|
Non-linearity |
[%FS] |
0.06 |
|
Scale Factor variation |
[%] |
0.5 (typical) 1.5 (over life) |
|
Accelerometer[1] |
|
Unit |
Value |
|
|---|---|---|---|---|
|
Standard full range |
[g] |
±8 |
||
|
In-run bias stability |
[µg] |
15 |
||
|
Bandwidth (-3dB) |
[Hz] |
470 |
||
|
Noise density |
[µg/√Hz] |
15 |
||
|
Non-linearity |
[%FS] |
0.1 |
||
|
Magnetometer[1] |
Unit |
Value |
|
|---|---|---|---|
|
Standard full range |
[G] |
±8 |
|
|
Non-linearity |
[%] |
0.2 |
|
|
Total RMS noise |
[mG] |
0.8 |
|
|
Resolution |
[mG] |
0.25 |
|
|
Parameter[1] |
Unit |
Value |
|
|---|---|---|---|
|
on-orthogonality (accelerometer) |
[°] |
0.05 |
|
|
Non-orthogonality (gyroscope) |
[°] |
0.05 |
|
|
Non-orthogonality (magnetometer) |
[°] |
0.05 |
|
|
Parameter[1] |
Unit |
Value |
|
|---|---|---|---|
|
Full range |
[hPa] |
300 – 1250 |
|
|
Total RMS noise |
[Pa] |
1.2 |
|
|
Relative accuracy |
[Pa] |
±8 |
|
|
GNSS[1] |
Unit |
Value |
|
|---|---|---|---|
|
Acquisition |
Cold start |
[s] |
25 |
| Hot start | [s] | 2 | |
|
Convergence time |
RTK | [s] | < 7 |
| PPP-RTK |
[s] |
< 40 |
|
|
Horizontal position accuracy Non-linearity |
PVT |
[m] |
1.2 |
| RTK |
[m] |
0.006 |
|
|
Vertical position accuracy |
PVT |
[m] |
2.0 |
| RTK | [m] | 0.01 |
|
GNSS System[1] |
Signal |
Frequency |
|---|---|---|
|
GPS |
L1C/A L2C L5 |
1575.420 MHz |
|
Galileo |
E1-B/C E5a E6 |
1575.420 MHz 1278.750 MHz |
|
Beidou |
B1I B1C B2a B3I |
1561.098 MHz |
| QZSS | L1C/A, L1C/B L2C L5 |
1575.420 MHz |
| NavIC | L1-SPS Data L5-SPS |
1575.420 MHz 1176.450 MHz |
[1] As Xsens continues to update the sensors on the module, these specifications are subject to change.