CAN Messages


 

Basic CAN message layout

 

The MTi 600-series, Xsens Avior series and Xsens Sirius series follow the basic CAN protocol. Each message starts with an 11- or 29-bit identifier which also handles arbitration. The message with the lowest identifier value has the highest priority. Each message can contain up to 8 bytes of data, with a data rate of up to 1 Mbps.

 

A CAN database (.dbc) file is available to automatically translate the CAN output data messages of the MTi. The file can be downloaded from BASE: .dbc file for MTi 600-series, Sirius series, and Avior series

 

 

 

Group Information & Timestamp Messages (0x00x)

 

Error

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Max. output frequency: n/a

 

Note: This error message can be disabled.

 

Message name (ID)

XCID_Error (0x001)

Field

Scaling

Unit

Format

Size

Offset

Error Code

-

-

uint8

1

0

 

 

 

Total size

1

 

 

 

 

 

Error

Code

Message

CEI_OutputBufferOverflow

0x01

The output buffer is full, at least one message was dropped.

 

 

SampleTime

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_SampleTimeFine

Max. output frequency: n/a

 

Note: This is a timestamp expressed in 10 kHz (100 µs) clock ticks.

 

Message name (ID)

XCID_SampleTime (0x005)

Field

Scaling

Unit

Format

Size

Offset

SampleTime

-

-

uint32

4

0

 

 

 

Total size

4

 

 

 

GroupCounter

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_PacketCounter

Max. output frequency: n/a

 

Note: This is a CAN Frame counter or Group counter that is independent from the Xbus XDI_PacketCounter.

 

Message name (ID)

XCID_GroupCounter (0x006)

Field

Scaling

Unit

Format

Size

Offset

GroupCounter

-

-

uint16

2

0

 

 

 

Total size

2

 

 

 

UTC

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_UtcTime

Max. output frequency: n/a

 

Message name (ID)

XCID_UTC (0x007)

Field

Scaling

Unit

Format

Size

Offset

YEAR

1

year

uint8

1

0

MONTH

1

month

uint8

1

1

DAY

1

d

uint8

1

2

HOUR

1

h

uint8

1

3

MIN

1

min

uint8

1

4

SEC

1

s

uint8

1

5

TENTHMS

10-4

s

uint16

2

6

 

 

 

Total size

8

 

 

Status Messages (0x010)

 

StatusWord

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_StatusWord

Max. output frequency: n/a

 

Note: Refer to the MT Low Level Communication Protocol Document for an explanation of the contents of this message.

 

Message name (ID)

XCDI_StatusWord (0x011)

Field

Scaling

Unit

Format

Size

Offset

StatusWord

-

-

uint32

4

0

 

 

 

Total size

4

 

 

 

Orientation Messages (0x020)

 

Quaternion

 

620

630

670

680

  A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_Quaternion

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: Be careful when converting the value 1.

 

Message name (ID)

XCDI_Quaternion (0x021)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

Q0

±1

(215-1)-1

3.0519e-05

N/A

int16

2

0

Q1

±1

(215-1)-1

3.0519e-05

N/A

int16

2

2

Q2

±1

(215-1)-1

3.0519e-05

N/A

int16

2

4

Q3

±1

(215-1)-1

3.0519e-05

N/A

int16

2

6

 

 

 

 

 

Total size

8

                 

 

 

EulerAngles

 

620

630

670

680

  A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_EulerAngles

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Message name (ID)

XCDI_EulerAngles (0x022)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

Roll

±180

2-7

0.0078

deg

int16

2

0

Pitch

±90

2-7

0.0078

deg

int16

2

2

Yaw

±180

2-7

0.0078

deg

int16

2

4

 

 

 

 

 

Total size

6

 

 

 

Inertial Data Messages (0x030)

 

DeltaV

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_DeltaV → Delta V

Max. output frequency: 400 Hz

Sensor fusion output: No

 

Message name (ID)

XCDI_DeltaV (0x031)

Field

Scaling

Unit

Format

Size

Offset

Δv.x

See table below

m/s

int16

2

0

Δv.y

See table below

m/s

int16

2

2

Δv.z

See table below

m/s

int16

2

4

Exponent of 2-x

Based on the table below

 

uint8

1

6

 

 

 

Total size

7

 

Note: The DeltaV values are scaled according to the selected output frequency and the scaling can be either read from a lookup-table such as the one below or by using the exponent sent as part of every message.

 

Δv scaling based on ODR

Exponent 2-x

Freq

Range

Scaling

Resolution

17

400

±0.25

2-17

7.6294e-06

16

200

±0.50

2-16

1.5259e-05

15

100

±1

2-15

3.0518e-05

14

80

±1.25

2-14

6.1035e-05

14

50

±2

2-14

6.1035e-05

13

40

±2.5

2-13

1.2207e-04

13

25

±4

2-13

1.2207e-04

12

20

±5

2-12

2.4414e-04

12

16

±6.25

2-12

2.4414e-04

11

10

±10

2-11

4.8828e-04

11

8

±12.5

2-11

4.8828e-04

10

5

±20

2-10

9.7656e-04

10

4

±25

2-10

9.7656e-04

9

2

±50

2-9

0.0020

8

1

±100

2-8

0.0039

 

RateOfTurn

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_RateOfTurn

Max. output frequency: 400 Hz

Sensor fusion output: No

 

 

For MTi-600 series

Message name (ID)

XCDI_RateOfTurn (0x032)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

gyrX

±35

2-9

0.0020

rad/s

int16

2

0

gyrY

±35

2-9

0.0020

rad/s

int16

2

2

gyrZ

±35

2-9

0.0020

rad/s

int16

2

4

 

 

 

 

 

Total size

6

 

 

For Xsens Sirius series

Message name (ID)

XCDI_RateOfTurn (0x032)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

gyrX

±35

2-11

0.00049

rad/s

int16

2

0

gyrY

±35

2-11

0.00049

rad/s

int16

2

2

gyrZ

±35

2-11

0.00049

rad/s

int16

2

4

 

 

 

 

 

Total size

6

 

 

DeltaQ

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_DeltaQ

Max. output frequency: 400 Hz

Sensor fusion output: No

 

Note: Be careful when converting the value 1.

 

Message name (ID)

XCDI_DeltaQ (0x033)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

Δq0

±1

(215-1)-1

3.0518 e-05

-

int16

2

0

Δq1

±1

(215-1)-1

3.0518 e-05

-

int16

2

2

Δq2

±1

(215-1)-1

3.0518 e-05

-

int16

2

4

Δq3

±1

(215-1)-1

3.0518 e-05

-

int16

2

6

 

 

 

 

 

Total size

8

 

 

Acceleration

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_Acceleration

Max. output frequency: 400 Hz

Sensor fusion output: No

 

Note: The range of accelerometer is +/- 10 g.

 

Message name (ID)

XCDI_Acceleration (0x034)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

accX

±100

2-8

0.0039

m/s2

int16

2

0

accY

±100

2-8

0.0039

m/s2

int16

2

2

accZ

±100

2-8

0.0039

m/s2

int16

2

4

 

 

 

 

 

Total size

6

 

 

 

FreeAcceleration

 

620

630

670

680

  A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_FreeAcceleration

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: This is an output in the local (Earth-fixed) frame. The default local frame for the MTi series is East-North-Up (ENU).

 

Message name (ID)

XCDI_FreeAcceleration (0x035)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

freeAccX

±100

2-8

0.0039

m/s2

int16

2

0

freeAccY

±100

2-8

0.0039

m/s2

int16

2

2

freeAccZ

±100

2-8

0.0039

m/s2

int16

2

4

 

 

 

 

 

Total size

6

 

 

 

Magnetic Group (0x040)

 

MagneticField

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_MagneticField

Max. output frequency: 100 Hz

Sensor fusion output: No

 

Message name (ID)

XCDI_MagneticField (0x041)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

magX

±32

2-10

9.7656e-04

a.u.

int16

2

0

magY

±32

2-10

9.7656e-04

a.u.

int16

2

2

magZ

±32

2-10

9.7656e-04

a.u.

int16

2

4

 

 

 

 

 

Total size

6

 

 

Temperature and Pressure Messages (0x050)

 

Temperature

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_Temperature

Max. output frequency: 400 Hz (update rate: 100 Hz)

Sensor fusion output: No

 

Message name (ID)

XCDI_Temperature (0x051)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

Temperature

[-40,+85]

2-8

0.0039

°C

int16

2

0

 

 

 

 

 

Total size

2

 

 

BaroPressure

610

620

630

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_BaroPressure

Max. output frequency: 100 Hz

Sensor fusion output: No

 

Message name (ID)

XCDI_BaroPressure (0x052)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

Pressure

[30000, 125000]

1

1

Pa

uint32

4

0

 

 

 

 

 

Total size

4

 

 

 

High-Rate Data Messages (0x060)

 

RateOfTurnHR

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_RateOfTurnHR

Max. output frequency: MTi 600-series: 1600 Hz, Sirius series: 2000 Hz

Sensor fusion output: No

 

For MTi-600 series

Message name (ID)

XCDI_RateOfTurnHR (0x061)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

gyrX

±35

2-9

0.0020

rad/s

int16

2

0

gyrY

±35

2-9

0.0020

rad/s

int16

2

2

gyrZ

±35

2-9

0.0020

rad/s

int16

2

4

 

 

 

 

 

Total size

6

 

 

For Xsens Sirius series

Message name (ID)

XCDI_RateOfTurnHR (0x061)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

gyrX

±35

2-11

0.00049

rad/s

int16

2

0

gyrY

±35

2-11

0.00049

rad/s

int16

2

2

gyrZ

±35

2-11

0.00049

rad/s

int16

2

4

 

 

 

 

 

Total size

6

 

 

AccelerationHR

610

620

630

670

680

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_AccelerationHR

Max. output frequency: 2000 Hz

Sensor fusion output: No

 

Message name (ID)

XCDI_AccelerationHR (0x062)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

accX

±100

2-8

0.0039

m/s2

int16

2

0

accY

±100

2-8

0.0039

m/s2

int16

2

2

accZ

±100

2-8

0.0039

m/s2

int16

2

4

 

 

 

 

 

Total size

6

 

 

 

Position & Velocity Messages (0x070)

 

Latitude and Longitude

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_LatLon

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Message name (ID)

XCDI_LatLong (0x071)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

lat

±90

2-24

5.9605e-08

(~7 mm)

deg

int32

4

0

lon

±180

2-23

1.1921e-07 (~13 mm)

 

int32

4

 
   

 

 

 

Total size

8

 

 

AltitudeEllipsoid

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_AltitudeEllipsoid

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: Latitude, Longitude and Altitude messages are mutually exclusive with ECEF.

 

Message name (ID)

XCDI_AltitudeEllipsoid (0x072)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

altEllipsoid

[-1000, 80000]

2-15

3.0518e-05

m

int32

4

0

 

 

 

 

 

Total size

4

 

 

 

PositionEcef_X

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: This data is contained in XDI_PositionEcef

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: Latitude, Longitude and Altitude messages are mutually exclusive with ECEF.
Note: This output cannot be enabled through the Device Settings window in MT Manager. Use Xbus configuration instead: Configuring CAN output through Xbus.

 

Message name (ID)

XCDI_PositionEcef_X (0x073)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

PositionEcef_X

~±6500000

2-8

0.0039

m

int32

4

0

 

 

 

 

 

Total size

4

 

 

PositionEcef_Y

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: This data is contained in XDI_PositionEcef

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: Latitude, Longitude and Altitude messages are mutually exclusive with ECEF.
Note: This output cannot be enabled through the Device Settings window in MT Manager. Use Xbus configuration instead: Configuring CAN output through Xbus.

 

Message name (ID)

XCDI_PositionEcef_Y (0x074)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

PositionEcef_Y

~±6500000

2-8

0.0039

m

int32

4

0

 

 

 

 

 

Total size

4

 

 

PositionEcef_Z

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: This data is contained in XDI_PositionEcef

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: Latitude, Longitude and Altitude messages are mutually exclusive with ECEF.
Note: This output cannot be enabled through the Device Settings window in MT Manager. Use Xbus configuration instead: Configuring CAN output through Xbus.

 

Message name (ID)

XCDI_PositionEcef_Z (0x075)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

PositionEcef_Z

~±6500000

2-8

0.0039

m

int32

4

0

 

 

 

 

 

Total size

4

 

 

VelocityXYZ

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: XDI_VelocityXYZ

Max. output frequency: 400 Hz

Sensor fusion output: Yes

 

Note: This is an output in the local (Earth-fixed) frame. The default local frame for the MTi series is East-North-Up (ENU).

 

Message name (ID)

XCDI_VelocityXYZ (0x076)

Field

Range

Scaling

Resolution

Unit

Format

Size

Offset

velX

±500

2-6

0.0156

m/s

int16

2

0

velY

±500

2-6

0.0156

m/s

int16

2

2

velZ

±500

2-6

0.0156

m/s

int16

2

4

 

 

 

 

 

Total size

6

 

 

GnssReceiverStatus

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: This data is contained in XDI_GnssPvtData (fixType, numSv, flags, valid) and XDI_GnssSatInfo (numSvs)

Max. output frequency: 4 Hz

Sensor fusion output: No

 

Note: Available with firmware versions 1.7.0 and up.

 

Message name (ID)

XCDI_GnssReceiverStatus (0x079)

Field

Range

Scaling

Unit

Format

Size

Offset

fixType

-

-

-

uint8

1

0

numSv

-

-

-

uint8

1

1

flags

-

-

-

uint8

1

2

valid - - - uint8 1 3
numSvs - - - uint8 1 4

 

 

 

 

Total size

5

 

 

GnssReceiverDop

 

 

 

670

680

      A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

 

Xbus equivalent: This data is contained in XDI_GnssPvtData

Max. output frequency: 4 Hz

Sensor fusion output: No

 

Note: Available with firmware versions 1.7.0 and up.

 

Message name (ID)

XCDI_GnssReceiverDop (0x07A)

Field

Range

Scaling

Unit

Format

Size

Offset

pdop

-

0.01

-

uint16

1

0

tdop

-

0.01

-

uint16

1

2

vdop

-

0.01

-

uint16

1

4

hdop - 0.01 - uint16 1 6

 

 

 

 

Total size

8

 

 

Maritime motion data

 

HeavePosition

 

 

 

 

 

    A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Xbus equivalent: XDI_HeavePosition

Max. output frequency: 100 Hz

Sensor fusion output: Yes

 

Message name (ID)

XCDI_HeavePosition (0x07E)

Field

Range

Scaling

Unit

Format

Size

Offset

HeavePosition

±10000

0.001

m

int32

4

0

 

 

 

 

 

 

Total size

4

 

HeavePeriod

 

 

 

 

 

 

    A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Xbus equivalent: XDI_HeavePeriod

Max. output frequency: 100 Hz

Sensor fusion output: Yes

 

Message name (ID)

XCDI_HeavePeriod (0x07F)

Field

Range

Scaling

Unit

Format

Size

Offset

HeavePeriod

0-100

0.001

s

int32

4

0

 

 

 

 

Total size

4

 

Configuration Messages (Only Avior/Sirius with FW 1.4.0 and higher) (0x0A0 & 0x0B0)

 

 

ReqDeviceId

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Motion Tracker

Xbus equivalent: XDI_DeviceId

Valid in: Config State

 

Message name (ID)

XCCI_DeviceIdReq (0x0AA)

Field

Scaling

Unit

Format

Size

Offset

-

-

-

-

-

0

 

 

 

Total size

0

 

 

DeviceId

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

Xbus equivalent: XDI_DeviceId

 

Message name (ID)

XCCI_DeviceId (0x0AB)

Field

Scaling

Unit

Format

Size

Offset

DeviceId

-

-

uint64

8

0

 

 

 

Total size

8

 

 

GotoConfig

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Motion Tracker

Valid in: Config and Measurement State

 

Note: Forces the device into Config mode (no acknowledgment).

Message name (ID)

XCCI_GotoConfig (0x0AC)

Field

Scaling

Unit

Format

Size

Offset

-

-

-

-

-

0

 

 

 

Total size

0

 

GotoMeasurement

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Motion Tracker

Valid in: Config and Measurement State

 

Note: Forces the device into Measurement mode (no acknowledgment).

Message name (ID)

XCCI_GotoMeasurement (0x0AD)

Field

Scaling

Unit

Format

Size

Offset

-

-

-

-

-

0

 

 

 

Total size

0

 

Reset

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Motion Tracker

Valid in: Config and Measurement State

 

Note: Resets the device (no acknowledgment).

Message name (ID)

XCCI_Reset (0x0AE)

Field

Scaling

Unit

Format

Size

Offset

-

-

-

-

-

0

 

 

 

Total size

0

 

IccCommand

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Motion Tracker

Valid in: Config and Measurement State

 

Note: Sends a command/request related to the In-Run Compass Calibration

Message name (ID)

 

XCCI_GotoMeasurement (0x0AF)

Field

Description

Scaling

Unit

Format

Size

Offset

Subcommand

 Subcommand, see table below.

-

-

uint8

1

0

   

 

 

Total size

1

 

 

Subcommand

Action

Valid in mode

00

Start Representative Motion calibration

Measurement

01

Stop Representative Motion calibration

Measurement

02

Store ICC/RepMo calibration parameters

Config

03

Request Representative Motion state

Measurement

04

Request ICC state

Measurement

 

IccCommandAck (general structure)

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

Acknowledgment of subcommand sent by user, see table above.

-

-

uint8

1

0

Result    

Command-specific additional payload (see below).    

    various 0-6, see below 1
   

 

 

Total size

variable

 

IccCommandAck - Start Representative Motion

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

0x00

-

-

uint8

1

0

   

 

 

Total size

1

 

IccCommandAck - Stop Representative Motion

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

0x01

-

-

uint8

1

0

DDT value    

ddt value (Ratio of disturbance with respect to noise). This value indicates how homogeneous the magnetic environment was during the calibration. The closer the score is to 1, the better. Try performing multiple calibrations at different locations to see whether your results can be improved. 

1 - uint32 4 1
Dimension    

0x02: 2D

0x03: 3D

- - uint8 1 5
Status

0x00 OK / Successful

0x01 Too much disturbance

0x02 Not enough data

0x03 Too much disturbance and not enough data

- - uint8 1 6
   

 

 

Total size

7

 

IccCommandAck - Store ICC/RepMo calibration parameters

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

0x02

-

-

uint8

1

0

   

 

 

Total size

1

 

IccCommandAck - Representative Motion state

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

0x03

-

-

uint8

1

0

Status

0x00: RepMo inactive

0x01: RepMo active

- - uint8 1 1
   

 

 

Total size

2

 

IccCommandAck - ICC state

 

 

 

 

 

A/S-IMU A/S-VRU A/S-AHRS A/S-GNSS/INS A/S-RTK-GNSS/INS A/S-DualAnt

Direction: To Host

 

Message name (ID)

XCCI_IccCommandAck (0x0B0)

Field

Description

Scaling

Unit

Format

Size

Offset

SubcommandAck

0x04

-

-

uint8

1

0

DDT value    

Only available after stopping a Representative Motion calibration.

 

ddt value (Ratio of disturbance with respect to noise). This value indicates how homogenous the magnetic environment was during the calibration. The closer the score is to 1, the better. Try performing multiple calibrations at different locations to see whether your results can be improved. 

1 - uint32 4 1
Dimension    

0x02: 2D

0x03: 3D

- - uint8 1 5
Status

Status byte:

  • 0x00 Calibration not stable / RepMo inactive
  • 0x10 Calibration stable / RepMo inactive
  • 0x20 Calibration not stable / RepMo active
  • 0x30 Calibration stable / RepMo active

For best performance, we recommend not storing the calibration results until this field indicates a "stable" result.

- - uint8 1 6
   

 

 

Total size

7

Create your own Knowledge Base