The footprint of the MTi 1-s module is similar to a 28-lead Plastic Leaded Chip Carrier package (JEDEC MO-047). Although it is recommended to solder the MTi 1-s module directly onto a PCB, it can also be mounted in a compatible PLCC socket (e.g. 8428-21B1-RK of M3, as used on the MTi 1-series Development Kit). When using a socket, make sure that it supports the maximum dimensions of the MTi 1-series module as shown under #Package drawing (note the tolerance of ± 0.1 mm).
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODIpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=Lb6W1vuMvbfRnqYb~31lEjCOtw68iP8QVATqFmVsYXm7wxqiki5CuM5EZzpDtNTyAOe5n9ELnx~Cmf2Mo9pX3eDn5uhlzUPGYHZACiCIpJFI--pxYkkYCRss8OALYh2itFjxuNy8UYSobxHSRNEuf8X9vO5-9exIZMgHKscUTGBo49zGhaL3rpxVOGIZJr5XWy26RcXB3IzpBEvSEs4ycn03MBDOiL25nrWYdG3GDdQIb5ZJxl665k-MZ6GdZc~rzVdlPsr2vLPXvLRZiYC4DCMUiAmZJnrV-kpU5Z~7LK7o1khKhPRM7o4mYJT~Jeleum39rM-FgYW0Qf52QcnOsA__&Key-Pair-Id=K2TK3EG287XSFC)
Recommended MTi 1-series module footprint
The MTi 1-s module is shipped in trays with 20 or 100 modules or in reels with 250 modules.
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODMpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=ogZfi6hyD4UDbYUs17L3u-1XW6hdrNwSwvb7VjFo7DEcFgAU~SJc~qgdT768Rmtujj5p29Yth~R9d9BrHw9tCP4BECQA3mlxs2VV2v05G3cfDKDyuuowPg4FPpQPXrS8rPujIZWl6xnctjPscJsFtYSPhcWhMVhR9qJzE655Qtky3Bmg2Tzcpqrrr70qZMzZI6gnUaP-JA1Ce5V9E69pBLL-ZCjU5V4Y-pWgoxjae2sqtFVm1KX1-ybxO~Bm9mX95cceAwx6~NMpW2MlTLc9tzRn9SE2ntp2h1TpJBSzFTmnoDL2HTXBfZU~NMFtbrPz3G0QcNnwh1jR7OGc298H7A__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODQpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=piTcRtgdQepxUdePrOaNdV743k6oLTOz~Rusfj51sqe~I5SZtUEwAgQmaLm7NDVSwAoyHbE6bxb8bjgvVx86WMyIw32YA31yfhohZuZwSd31euWzDOTNHB2jsptwXAep~hWPvuUOWQ6TpXF-a29v0lEgxU3moOKqpBeIWzfIwl61h-z1daj9tdYUYCHwRXi~HbkrJcbcRsAGfOb5eTwFgS1eeE~Ysmoz2qnYjQhFtPywC5tVpS7T2lLyDkjOXrVuERz3PS0exvrLuYbntAc4PjjfBZftNbEumS2QDkBQT6k~lMxgVnGTZhOidBaArLawtxMzjDH4VkC~8gFiZkphLA__&Key-Pair-Id=K2TK3EG287XSFC)
|
Tray Dimensions (mm) |
Tray packaging information |
Pin 1 |
||||||
|---|---|---|---|---|---|---|---|---|
|
Length “X” |
Width “Y” |
Height “Z” |
X-Pitch |
Y-Pitch |
X-Y Array |
Qty/Tray |
Qty/Box |
|
|
322.60 |
135.90 |
7.62 |
14.65 |
16.00 |
12 x 12 |
20 units |
20 units |
Detail “A” Marking |
NOTES:
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODUpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=ajiFEkD6PQz61OuOn~iPfAHo9AkA2fLlTf~1nOFqp~qg5aE8BMbWZKrajXtXemUs8~s-mogEES9Fh92S2WRHBsuxDharPLPWNO3qIbZyWzrJYNxUnZHH9opcv4p-Z~HuYWreglXb9IQ~4EoMqiS3Yk5In1C86NQg5MninnBrw49gtDN8XVrGDhwHeNdL-6CXUJi1GUeJlI4MazpRk~fdMuphIxEuWt~bzzn0ZSFlq0e5FTfGteXol7Y2KznKMj7Vf6QIVCeR8edgtcAoyo6N0MsMcc~JU9ja7S2LD~iX4HGiLWpWV0g9PoHtptJ8VVjjacRu0bmETQsOHTZ2Ct22ig__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODYpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=BFWMy6PCqLg~NtvF49HwD16xLgQ7ei90sJWCts5qOtewQIpJbAscGaXfAsOUOt1RxoAlvemsjhFNyAxlSxtutGHNMT3mD11bKkWd0n8Tnumj69YXBnv6-IlfHGEegnFbS8lIL4OLjh7IBen-azppJ1FysPYCFeIfJiF8IB9DLzriTceH940VmbcBlRHdpj-hnGy7eAVEUdYPXQO7vTupKAN2xM5-vTvlyCz0b1Hau7nQXW8imKcNTu8Y5BfhBC8EbcfQwUdNoja6CQESkrifTwO5CyYq32g1IXhhk2N2Ey5n~gCmflqX3r1qPJYAiZtRn6D8t05t0l368pCb4FCDMg__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODcpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=CER1kJRgGiUn8NRGj~huvNU0wl0wmCBUf4HqQcpWD4ATe7nR4rRtLhZI1Du2PHvh84TU6oBzOvsG8SzkLJe4~LXQtfjz5zE9AJu8FcPSM5fEaMMrrjiUWlVq5iY15qUSPrwVplrQMV7RXGXkPtXAX3iFH00qIOvUHjF14~wyBwkI6hQG-kmXsjao6LUnDZ9nP2aCSILcH4TFvOioGFHYt8ZDOCe4p-NF5xurU4Y~lQ63EeJCTzybLr0FFTIbEINMPlV8Y3aYhk4iOQqjMOpM60PZa9hlRtXB~oaEeRKvl~8WS-sU2C2DudT~JGH4g52co9kTCn4MCaVack040aHmvQ__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODgpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=NvKv9n3VZ01RrESNP0x6m7zEbUa-cFroH-HnyarSFYtfj0kvM3rYWDL5i092J057eCHN~YOB9oOTG4SGSocjHCFJcceUH6jvK9OYpsPFQ38jq2VVS8XS78GWSVX053bIqfvtPSLT0uSUEs3PfFDnpjsIT7kT-mHdIJiBj6Xh-ahxnVWLGy9KVowTLiy3iuZ9guyJH587KjtE5r3bTsEcWh57T8xzhQIxBP3X1FtnBoJxLDKItDk3ImbSNw0JBrtqPXUcBN~vDFvAFhyrylj6SqrI4KMKgDhtZr7-b37fY2y1vW3PygIztGwVUb3A3o9aZLoCahaOQzxaA7~y-9lbjA__&Key-Pair-Id=K2TK3EG287XSFC)
|
Carrier tape (mm) |
Reels (mm) |
Pin 1 |
Packing |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ao |
Bo |
Ko |
W |
Po |
P1 |
P2 |
A |
N |
C |
W3 |
Orientation by quadrant |
QTY/ Reel |
|
12.6 - 12.8 |
12.6 - 12.8 |
2.9 - 3.10 |
23.70 - 24.30 |
3.90 - 4.10 |
15.90 - 16.10 |
1.90 - 2.10 |
177.80 |
55 |
12.80 - 13.50 |
23.90 - 27.40 |
1 & 2 |
250 |
NOTES:
All the MTi 1-series module generations have the same board dimensions and footprint, but the component placement can differ between generations.
|
Version 1.x (PCB no. SM141111) |
Version 2.x (PCB no. ≥ SM171223) |
Version 3.x/5.x (PCB no. ≥ SM210527) |
|---|---|---|
|
MTi 1-series v1.x dimensions and sensor locations |
MTi 1-series v2.x dimensions and sensor locations |
MTi 1-series v3.x dimensions and sensor locations |
|
||
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoOTEpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc4NDY4OTE3NX19fV19&Signature=M9qmwgba0vJQP0hhrp3Y7b1bTy5SwwRcSEy5N-nSjl0m-snpKmmcJiSXWHXgLs2GA76dHZjCgOfOvcKhf9IBI56iy0Ae8JOfVd~y~~K5QNdGfOMVqwi0XOwKY1yP-LjprCI2j6h6b7FBFhb0reXdpg8-GDjZT1--AT3lz-QyFAXc2Epj8TjPv7TasgqZv0qnA9QDu5BbDKNIJliL474wAJku3t0uQSCulBaDD2vt3MzqvUDVU8JMGQmlNsWIGz33DNf66QJRTZPW~JxrxCJb3tHdKtzs~iiLjofjlTrrDD50BrAzburCY7VIhkwj96IhkYrbuk6ELDdivfEdQMVssQ__&Key-Pair-Id=K2TK3EG287XSFC)
Location PCB number on MTi 1-series module (bottom view)