This chapter describes the MTi 600-series pinout and gives details about the supported communication interfaces.
The pin map below shows the peripheral interfaces.
Pin configuration of the MTi 600-series module (bottom view)
|
Pin |
Name |
I/O type |
Description |
|---|---|---|---|
|
1 |
VIN |
PWR |
Power input |
|
2 |
GND |
PWR |
Ground |
|
3 |
CAN_H |
I/O |
CAN bus differential high side |
|
4 |
CAN_L |
I/O |
CAN bus differential low side |
|
5 |
RS232_TxD |
O |
RS232 transmitter output to host |
|
6 |
RS232_RTS |
O |
RS232 Ready To Send output to host |
|
7 |
RS232_RxD |
I |
RS232 receiver input from host |
|
8 |
RS232_CTS |
I |
RS232 Clear To Send input from host |
|
9 |
SYNC_IN1 |
I |
Multifunctional synchronization input |
|
10 |
SYNC_IN2 |
I |
Multifunctional synchronization input |
|
11 |
GNSS_TxD[1] |
O |
RS232 transmitter output to GNSS module |
|
12 |
GNSS_RxD9 |
I |
RS232 receiver input from GNSS module |
|
13 |
SYNC_OUT |
O |
Configurable synchronization output |
|
14 |
GND |
PWR |
Ground |
|
15 |
UART_TxD |
O |
UART transmitter output |
|
16 |
UART_RxD |
I |
UART receiver input |
[1] Only available for MTi-670/680. Do not connect for other models.
The figure below shows the three connectors on the rugged housing of the MTi-670G/680G. The MTi-630R only features the Host Interface connector.
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoMzQpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc5MzI3ODM0OH19fV19&Signature=SyatVNcrRjiNfKakANtHkBwJtMyvbFcfa~FTSOnklYcY5qf6w-J10IUzxU~0KTuQiU4KwDYvq~BK9Mb0iTLkv-dVhsbsdj-kvI06IVukBtgq~-8ESHQINahXGDP1aSeVVGwa1leubg-YyHaC3QG1pnxBnnEOXs5xpMV12KTD85LJJFs-p3gi1-JYU5VPLttm~b~f3P1UGvVH-K8EyQ4CjehH9c~M~9Wqzdwadca8rSFTg7tLerj7hoCOhZhHpVYX9h-n9f0uwCGemBbcq71jkvEaWkMpo4pAGk87UxZ~m8xp0U6Mns4-8u85tYKeWD6jGupihrl3z45IkfThMq4KNA__&Key-Pair-Id=K2TK3EG287XSFC)
Connectors and pin numbers on the MTi-670G/680G housing
The table below shows the pin descriptions of the MTi-630R/670G/680G Host Interface connector.
|
Pin |
Name |
I/O type |
Description |
|---|---|---|---|
|
1 |
CAN_H |
I/O |
CAN bus differential high side |
|
2 |
CAN_L |
I/O |
CAN bus differential low side |
|
3 |
SYNC_IN1 |
I |
Multifunctional synchronization input |
|
4 |
SYNC_IN2 |
I |
Multifunctional synchronization input |
|
5 |
VIN |
PWR |
Power input |
|
6 |
RS232_CTS |
I |
RS232 Clear To Send input from host |
|
7 |
RS232_RxD |
I |
RS232 receiver input from host |
|
8 |
RS232_TxD |
O |
RS232 transmitter output to host |
|
9 |
RS232_RTS |
O |
RS232 Ready To Send output to host |
|
10 |
GND |
PWR |
Ground |
|
11 |
SYNC_OUT |
O |
Configurable synchronization output |
|
12 |
GND |
PWR |
Ground |
The table below shows the pin descriptions of the MTi-680G RTCM corrections connector.
|
Pin |
Name |
I/O type |
Description |
|---|---|---|---|
|
1 |
Reserved / DNC |
- |
Do not connect. |
|
2 |
GND |
PWR |
Ground |
|
3 |
RTCM_RxD |
I |
RS232 receiver input from host |
|
4 |
RTCM_TxD |
O |
RS232 transmitter output to host |
The MTi 600-series supports CAN, RS232, and UART interfaces for host communication. For more detailed information on the interfaces, please refer to the MTi 600-series Hardware Integration Manual.
A Controller Area Network (CAN bus) is a robust standard designed to allow communication between devices in applications without a host computer. The CAN interface of the MTi-600 does not include a termination resistor. It can be used on a CAN bus that already incorporates the required termination. If used in a single device connection, a 120 Ω termination resistor needs to be added between the CAN_H and CAN_L pins.
The RS232 interface complies with the standard RS232 voltage levels. It includes hardware flow control through the RTS and CTS lines; the CTS line needs to be pulled up to allow the MTi to transmit its data. For more information, refer to the Hardware Integration Manual. RS232 communication is enabled by default.
The UART interface can be used to directly connect to an MCU at 3.3 V IO-levels. The UART frame configuration is 8 data bits, no parity and 1 stop bit (8N1). The UART protocol only has the TX and RX lines without any flow control. UART communication is enabled by default.
Due to the rugged build, the UART port is not available on robust trackers (MTi-630R, MTi-670G, MTi-680G).
The RTCM input port on the MTi-680G can be used to provide RTCM correction messages. The port uses RS232 signalling with 8 data bits, no parity and 1 stop bit. The default baud rate on this port is 38400 bit/s, but a higher baud rate can be configured. Refer to the table below for available baud rates. Setting the baud rate is possible using MT Manager or using low level commands. Please refer to the low-level communication document for details on the SetPortConfig command and how to configure it.
The RTCM input port also outputs a GGA message at a 1 Hz interval. This GGA message is often required by NTRIP providers.
|
baud rate [bit/s] |
|---|
|
38k4 (default) |
|
57k6 |
|
115k2 |
|
230k4 |
|
460k8 |
|
921k6 |