This section summarizes all available Xsens A&M platforms (see Table Xsens Automation & Mobility portfolio overview).
MTi 1-seriesThe MTi 1-series is the Xsens’ smallest (12.1mm x 12.1mm), lightest (<1gr) and most cost effective product suitable for SMD (Surface Mountable Device) integration. It is compatible with the JEDEC PLCC-28 standard footprint. Designed for integration in high volume applications.
Available in IMU, VRU/AHT, AHRS and GNSS/INS (with external GNSS receiver) product versions. Please refer to the MTi 1-series Datasheet for more information. |
MTi 1-series |
MTi-320The MTi-320 Active Heading Tracker (AHT) module is a combination of the MTi 1-series (performance and functionality-wise) and the MTi 600-series (form factor). It is a cost-effective but easy to integrate motion tracker specifically aimed at robotic ground vehicles, such as AGVs and AMRs. It features an RS232 interface.
Please refer to the MTi-320 Datasheet for more information. |
MTi-320 |
MTi 600-seriesThe MTi 600-series (IP51) modules are designed to be lightweight, cost effective and easy to integrate. It can be integrated in two ways: either with the header facing downwards, directly mounted on a PCB, or standalone, using a flat cable for communication. The rugged (IP68) MTi-630R, MTi-670G and MTi-680G feature an aluminum housing. The MTi-670G and MTi-680G feature an integrated GNSS receiver. The entire MTi 600-series features a CANbus interface.
Available in IMU, VRU/AHT, AHRS and GNSS/INS product versions. Please refer to the MTi 600-series Datasheet for more information. |
MTi 600-series |
MTi 10-seriesThe MTi 10-series offers inertial and orientation data at an affordable price. It features a sturdy anodized aluminium housing, and robust push/pull connectors. The MTi-10 series can easily be recognized by the aluminium silver base plate.
Available in IMU, VRU/AHT and AHRS product versions. Please refer to the MTi User Manual for more information. This product is not recommended for new designs. |
|
MTi 100-seriesThe MTi-100 series is the high-performance product range of the MTi product portfolio, with accuracies surpassing conventional MEMS motion trackers, because of the use of superior gyroscopes and a new optimization filter, going beyond standard Extended Kalman Filter implementations. In addition, the factory calibration is more accurate, repeatable and robust. The MTi 100-series can be recognized by the dark-grey/black base plate and the small barometer holes on one side of the casing. The MTi-G-710 has an extra SMA connector to allow a GNSS antenna to be attached.
Available in IMU, VRU/AHT, AHRS and GNSS/INS (with internal GNSS receiver) product versions. Please refer to the MTi User Manual for more information. |
|
Xsens Avior SeriesThe Xsens Avior series is the premium OEM range of the industrial motion tracker product portfolio, built on the same high-end sensing components and refined sensor fusion as the Sirius series, but delivered in a low SWaP-C form factor for deep embedded integration. It combines high-performance Strapdown Integration (SDI) with advanced analog filtering, providing stable, calibrated inertial data even under challenging motion dynamics. The Xsens Avior series can be recognized by its compact, lightweight aluminium OEM housing. The Avior Dual Antenna RTK GNSS/INS supports a second GNSS antenna. It uses GNSS heading to provide a true-north referenced heading that is independent of the magnetic field and available at standstill.
Available in IMU, VRU/AHT, AHRS/MRU, GNSS/INS, RTK GNSS/INS and Dual Antenna RTK GNSS/INS product versions. Please refer to the Xsens Avior Series Datasheet for more information. |
Xsens Avior Series |
Xsens Sirius SeriesThe Xsens Sirius series is the new high-performance product range of the industrial motion tracker product portfolio, with accuracies surpassing conventional MEMS motion trackers, because of the use of superior gyroscopes and a new optimization filter, going beyond standard Extended Kalman Filter implementations. In addition, the factory calibration is more accurate, repeatable and robust. The Xsens Sirius series can be recognized by the dark-grey base plate and black case. The Sirius GNSS/INS and Sirius RTK GNSS/INS feature an integrated GNSS receiver. The Sirius Dual Antenna RTK GNSS/INS supports a second GNSS antenna and uses GNSS heading to provide a true-north referenced heading that is independent of the magnetic field and available at standstill. The Sirius AHRS/MRU provides real-time Heave output for Active Heave Compensation. The entire Xsens Sirius series features an IP68 MIL-STD aluminum housing and is tested according to MIL-STD-202 for shock, vibration and environmental robustness.
Available in IMU, VRU/AHT, AHRS/MRU, GNSS/INS, RTK GNSS/INS and Dual Antenna RTK GNSS/INS product versions. Please refer to the Xsens Sirius Series Datasheet for more information. |
Xsens Sirius Series
|
Xsens Automation & Mobility portfolio overview
|
|
MTi 1-series |
MTi-320 |
MTi 600-series |
MTi 10-series |
MTi 100-series |
Xsens Avior Series | Xsens Sirius Series |
|---|---|---|---|---|---|---|---|
|
IMU |
MTi-1 |
- |
MTi-610 |
MTi-10 |
MTi-100 |
Avior IMU | Sirius IMU |
|
VRU/AHT |
MTi-2 |
MTi-320 |
MTi-620 |
MTi-20 |
MTi-200 |
Avior VRU | Sirius VRU |
|
AHRS |
MTi-3 |
- |
MTi-630 MTi-630R |
MTi-30 |
MTi-300 |
Avior AHRS | Sirius AHRS |
|
GNSS/INS |
MTi-7 |
- |
MTi-670 MTi-670G |
- |
MTi-G-710 |
Avior GNSS/INS | Sirius GNSS/INS |
|
RTK GNSS/INS |
MTi-8 RTK | - |
MTi-680 MTi-680G |
- | - | Avior RTK GNSS/INS | Sirius RTK GNSS/INS |
|
Dual Antenna RTK GNSS/INS |
- | - | - | - | - | Avior Dual Antenna RTK GNSS/INS | Sirius Dual Antenna RTK GNSS/INS |
The Family Reference Manual focuses mainly on the MTi 1-series, MTi-320, MTi 600-series, Xsens Avior Series and Xsens Sirius Series. For more information on the MTi 10-series and MTi 100-series, please refer to the Introduction of the MTi 10-series and MTi 100-series.