General Information


This document provides information on the usage and technical details of the Xsens Sirius series. The Xsens Sirius series robust trackers (S#X##A or S#X##B) are rugged (IP68) devices which can be connected to a host through RS232, RS422, CAN or CAN-FD interface, or through USB using the USB connection cable(included in the Sirius series Development Kit).

 

The Family Reference Manual supplements this document. It reports generic information on the Xsens generic products, such as output definitions, algorithm details and installation tips.

 

The Xsens Sirius series Hardware Integration Manual supplements this document. In this document, notes on typical application scenarios, printed circuit board (PCB) layout, origin of measurement reference system, stress related considerations, reference designs and handling information can be found.

 

For testing and prototyping, Xsens provides the Development Kits (DK) for the robust tracker. Technical details of the Development Kit and its usage can be found in the Xsens Sirius series DK User Manual.

 

The MT Low Level Communication Protocol document provides a complete reference for the protocols used to communicate with Xsens Motion Trackers on a low-level basis. The MT Low Level Communication Protocol document also describes the synchronization messages and settings in detail.

 

Ordering information

 

Ordering information for Sirius series products

Product Family

Part Number

Product Name

Description

Packing

Xsens Sirius IMU

S1M43A

Xsens Sirius IMU Rugged - RS232

IMU, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data

Box

(MOQ 1 unit)

S1M43B Xsens Sirius IMU Rugged - RS422

IMU, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data

Box

(MOQ 1 unit)

Xsens Sirius VRU S1V43A Xsens Sirius VRU Rugged - RS232

VRU, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw (unreferenced)

Box

(MOQ 1 unit)

S1V43B Xsens Sirius VRU Rugged - RS422

VRU, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw (unreferenced)

Box

(MOQ 1 unit)

Xsens Sirius AHRS/MRU S1A43A Xsens Sirius AHRS/MRU Rugged - RS232

AHRS/MRU, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw (referenced)

Box

(MOQ 1 unit)

S1A43B Xsens Sirius AHRS/MRU Rugged - RS422

AHRS/MRU, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw (referenced)

Box

(MOQ 1 unit)

S1A43A-DK Xsens Sirius AHRS/MRU/VRU/IMU Rugged - Development Kit - RS232

AHRS/MRU/VRU/IMU Development Kit, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw (referenced)

Cables are included.

Box

(MOQ 1 unit)

S1A43B-DK Xsens Sirius AHRS/MRU/VRU/IMU Rugged - Development Kit - RS422

AHRS/MRU/VRU/IMU Development Kit, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw (referenced)

Cables are included.

Box

(MOQ 1 unit)

Xsens Sirius GNSS/INS S1G43A Xsens Sirius GNSS/INS Rugged – RS232/CAN 

GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors 
S1G43B  Xsens Sirius GNSS/INS Rugged – RS422/CAN

GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors 
S1G43A-DK Xsens Sirius GNSS/INS Rugged – Development Kit  - RS232/CAN 

GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories 
S1G43B-DK  Xsens Sirius GNSS/INS Rugged – Development Kit – RS422/CAN  

GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories 
Xsens Sirius RTK GNSS/INS S1R43A  Xsens Sirius RTK GNSS/INS Rugged – RS232/CAN 

GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors 
S1R43B  Xsens Sirius RTK GNSS/INS Rugged – RS422/CAN 

GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors 
S1R43A-DK  Xsens Sirius RTK GNSS/INS Rugged – Development Kit – RS232/CAN  

RTK GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories
S1R43B-DK  Xsens Sirius RTK GNSS/INS Rugged – Development Kit – RS422/CAN 

RTK GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories
Xsens Sirius Dual Antenna RTK GNSS/INS S1D43A Xsens Sirius Dual Antenna RTK GNSS/INS Rugged – RS232/CAN 

Dual Antenna RTK GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors
S1D43B Xsens Sirius Dual Antenna RTK GNSS/INS Rugged – RS422/CAN

Dual Antenna RTK GNSS/INS, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Box/Tray 1-8 sensors
S1D43A-DK Xsens Sirius Dual Antenna RTK GNSS/INS Rugged – Development Kit  - RS232/CAN

Dual Antenna RTK GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS232/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories
S1D43B-DK  Xsens Sirius Dual Antenna RTK GNSS/INS Rugged – Development Kit – RS422/CAN 

Dual Antenna RTK GNSS/INS Development Kit, IP68, 8g Acc, 300dps Gyro, RS422/CAN(-FD)

Inertial data, roll/pitch/yaw, position/velocity

Cables and GNSS antenna are included.

x1 unit + accessories

 

 

 

Sirius series architecture

 

Xsens Sirius series module diagram

 

The diagram in the figure above shows a simplified architecture of the Sirius series motion tracker. The Xsens Sirius series motion tracker contains a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer, a high-accuracy crystal and a low-power micro-controller unit (MCU). The MCU applies calibration models (unique to each sensor and including orientation, gain and bias offsets, plus more advanced relationships such as non-linear temperature effects and other higher order terms) and runs the Xsens optimized strapdown algorithm, which performs high-rate dead-reckoning calculations up to 10 kHz, allowing accurate capture of high frequency motions and coning & sculling compensation. The Xsens sensor fusion engine combines all sensor inputs and optimally estimates the orientation at an output data rate of up to 400 Hz. The output data of the Xsens Sirius series is easily configured and customized for an application’s needs and can be set to use one of various filter profiles available within the Xsens sensor fusion engine. In this way, the Xsens Sirius series limits the load and the power consumption on the user application’s processor. The user can communicate with the module by means of three different communication interfaces; RS232 or RS422 and CAN(-FD)[1]. The USB interface is available using the USB connection cable which comes with a Development Kit or by using third party equipment (e.g. RS232 to USB converter). 

 

 

Xsens Sirius series product variants

The Sirius Robust Tracker is a fully tested self-contained module available as an:

 

It can output 3D orientation data (Euler angles, rotation matrix or quaternions), orientation and velocity increments (∆q and ∆v), and calibrated sensor data (acceleration, rate of turn, magnetic field and pressure). Depending on the product variant, output options may differ.

 

Xsens Sirius IMU

The Xsens Sirius IMU Robust Tracker is an IP68 rated IMU that outputs calibrated 3D rate of turn, 3D acceleration, 3D magnetic field. The S1M43A/S1M43B also outputs coning and sculling compensated orientation increments and velocity increments (∆q and ∆v). Advantages over a simple gyroscope-accelerometer combo-sensor are the inclusion of synchronized magnetic field, on-board signal processing and the easy-to-use synchronization and communication protocol. The signal processing pipeline and the suite of output options allow access to the highest possible accuracy at any output data rate up to 2000 Hz. Moreover, the testing and calibration is already performed by Xsens and results in a robust and reliable sensor module, which enables a short time to market for the users.

 

Xsens Sirius VRU

The Xsens Sirius VRU Robust Tracker is a 3D VRU. On top of the functionality of the Xsens Sirius IMU, its algorithm computes 3D orientation data with respect to a gravity referenced frame: drift-free roll, pitch and unreferenced yaw. Although the yaw is unreferenced, it is superior to only gyroscope integration as a result of advanced on-board sensor fusion. The 3D acceleration is also available as so-called free acceleration, which has the local-gravity subtracted. The drift in unreferenced heading can be limited by using the Active Heading Stabilization (AHS) functionality. See Signal processing and algorithms  for more details. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D orientation (roll, pitch and yaw) up to 400 Hz.

 

Xsens Sirius AHRS/MRU

The Xsens Sirius AHRS Robust Tracker supports all features of the Xsens Sirius IMU and VRU, and, in addition, is a full magnetometer-enhanced AHRS. In addition to the roll and pitch, it outputs a yaw (heading) output that is referenced to the Earth's magnetic field and calibrated sensor data: 3D acceleration, 3D rate of turn, 3D orientation and velocity increments (∆q and ∆v) and 3D magnetic field data. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D orientation (roll, pitch and yaw) up to 400 Hz.

 

The Xsens Sirius AHRS also qualifies as a Motion Reference Unit (MRU) through its built-in Heave output — the real-time vertical displacement of a vessel or platform induced by wave motion. Heave is computed fully onboard through double integration of acceleration combined with a proprietary phase-correction method, delivering centimetre-level accuracy (≤ 5 cm) for wave periods up to 29 seconds, updated at 100 Hz. Users can define the Center of Rotation (COR) and Point of Interest (POI) independently from the sensor's mounting position, ensuring accurate heave measurements at any location on the vessel. This makes the Xsens Sirius AHRS/MRU well suited for marine applications such as offshore drilling, active heave compensation, dynamic positioning, and autonomous surface vehicles.

 

Xsens Sirius GNSS/INS

The Xsens Sirius GNSS/INS provides a GNSS/INS solution offering a position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer and barometer, with the data from an integrated GNSS receiver. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.

It comes as a robust (IP68) module with an integrated GNSS receiver.

 

Xsens Sirius RTK GNSS/INS

The Xsens Sirius RTK GNSS/INS provides a GNSS/INS solution offering a centimeter-accurate position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer and barometer, with the data from an integrated, RTK-enabled GNSS receiver. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.

It is a robust tracker that uses an internal RTK enabled GNSS receiver.

 

Xsens Sirius Dual Antenna RTK GNSS/INS

The Xsens Sirius Dual Antenna RTK GNSS/INS provides a GNSS/INS solution offering a centimeter-accurate position and velocity output in addition to orientation estimates. It uses advanced sensor fusion algorithms developed by Xsens to synchronize the inputs from the module’s on-board gyroscope, accelerometer, magnetometer and barometer, with the data from an integrated, RTK-enabled dual antenna GNSS receiver. The dual antenna setup provides an accurate GNSS-based heading, even when stationary or moving at low speeds, reducing reliance on the magnetometer. The raw sensor signals are combined and processed at a high frequency to produce a real-time data stream with the device’s 3D position, velocity and orientation (roll, pitch and yaw) up to 400 Hz.

It is a robust tracker that uses an internal RTK-enabled dual antenna GNSS receiver.

 

 

Product code

The product code of the Xsens Sirius consists of a number of characters that represent the version, product type, the full range of the inertial sensors, and the interface. The figure below shows the product code build-up, e.g. S1M43A is an IMU with RS232 + CAN interface, 8g full range on the accelerometers and 300 deg/s full range for the gyroscopes.

 

 


[1] RS232 and RS422 are available depending on the model, but a model with RS232 will not have RS422, and vice versa.

Create your own Knowledge Base