Sensor Specifications


This section presents the performance and the sensor component specifications for the calibrated Sirius series products. Each product has passed the Xsens calibration process individually. The Xsens calibration procedure calibrates for many parameters, including bias (offset), alignment of the sensors with respect to the PCB and to each other, and gain (scale factor). All calibration values are temperature dependent and temperature calibrated. The calibration values are stored in the non-volatile memory of the module.

In addition, some calibration parameters are continuously improved and/or re-estimated through the on-board sensor fusion algorithms during normal operation of the product. 

 

Xsens Sirius series performance specifications 

 

Orientation performance specifications

Parameter

Condition

Xsens Sirius IMU

Xsens Sirius VRU

Xsens Sirius AHRS

Xsens

Sirius GNSS/INS

Xsens

Sirius RTK GNSS/INS

Xsens

Sirius Dual Antenna RTK GNSS/INS

Roll/Pitch*

Static [RMS]

N/A

0.2º

0.2º

0.2º 0.2º 0.2º

Dynamic

(car, 25m/s) [RMS]

N/A

0.25º

0.25º

0.25º 0.25º 0.25º

Yaw*

Dynamic

(car, 25m/s) [RMS]

N/A

Unreferenced

1º

0.8º 0.5º

0.2º (0.5 m baseline)

0.1º (1 m baseline)

0.05º (2 m baseline)

 

* Orientation estimates also include Uncertainty output

 

Position and velocity performance specifications for Sirius GNSS/INS and Sirius Dual Antenna GNSS/INS

Parameter

Condition

Specification

Dynamic

(car, 25 m/s)

Position

Horizontal [CEP]

<1.0 m

<1.0 m

Vertical [CEP]

2.0 m

2.0 m

Velocity

3D [RMS]

0.03 m/s

0.03 m/s

 

 

Position and velocity performance specifications for Sirius RTK GNSS/INS and Sirius Dual Antenna RTK GNSS/INS

Parameter

Condition

Specification

Dynamic

(car, 25 m/s)

Position

Horizontal [CEP]

0.6 cm + 1 ppm*

0.6 cm + 1 ppm*

Vertical [CEP]

0.6 cm + 1 ppm*

0.6 cm + 1 ppm*

Velocity

3D [RMS]

0.03 m/s

0.03 m/s

*1 ppm = 1 part per million, e.g. an additional 1 mm of error for every kilometer distance from the RTK base station.

Position accuracies are assuming proper GNSS reception/circumstances.

 

Xsens Sirius series sensor specifications

 

Sirius series gyroscope specifications

Gyroscope specification[1]

Unit

Value

Standard full range

[°/s]

±300

In-run bias stability

[°/h]

7

Bandwidth (-3dB)

[Hz]

400

Noise density

[°/s/√Hz]

0.003

g-sensitivity (calibrated)

[°/s/g]

0.08

Non-linearity

[%FS]

0.06

Scale Factor variation

[%]

0.5 (typical)

1.5 (over life)

 

 

Sirius series accelerometer specifications

Accelerometer[1]

 

Unit

Value

Standard full range

[g]

±8

In-run bias stability 

[µg]

15

Bandwidth (-3dB)

[Hz]

470

Noise density

[µg/√Hz]

15

Non-linearity

[%FS]

0.1

 

Sirius series magnetometer specifications

Magnetometer[1]

Unit

Value

Standard full range

[G]

±8

Non-linearity

[%]

0.2

Total RMS noise

[mG]

0.8

Resolution

[mG]

0.25

 

Sirius series orthogonality specifications

Parameter[1]

Unit

Value

on-orthogonality (accelerometer)

[°]

0.05

Non-orthogonality (gyroscope)

[°]

0.05

Non-orthogonality (magnetometer)

[°]

0.05

 

Sirius series barometer specifications

Parameter[1]

Unit

Value

Full range 

[hPa] 

300 – 1250

Total RMS noise

[Pa]

1.2

Relative accuracy

[Pa]

±8

 

Sirius series GNSS receiver specifications

GNSS[1]

 

Unit

Value

Acquisition

Cold start

[s]

25

Hot start [s] 2

Convergence time

RTK [s] < 7
PPP-RTK

[s]

< 40

Horizontal position accuracy

Non-linearity

PVT

[m]

1.2

RTK

[m]

0.006

Vertical position accuracy

PVT

[m]

2.0

RTK [m] 0.01

 

 

GNSS System[1]

Signal

Frequency

GPS

L1C/A

L2C

L5

1575.420 MHz 
1227.600 MHz 
1176.450 MHz 

Galileo

E1-B/C 
E5a 
E6

1575.420 MHz 
1176.450 MHz 

1278.750 MHz

Beidou

B1I 
B1C 
B2a 
B3I

1561.098 MHz 
1575.420 MHz 
1176.450 MHz 
1268.520 MHz

QZSS L1C/A, L1C/B 
L2C 
L5 

1575.420 MHz 
1227.600 MHz 
1176.450 MHz

NavIC L1-SPS Data 
L5-SPS
1575.420 MHz 
1176.450 MHz

[1] As Xsens continues to update the sensors on the module, these specifications are subject to change.

Create your own Knowledge Base