FP_A messages

NMEA style framing is used. Frames (messages) are in this form:

$FP,msg_type,msg_version,field3,field4,…,fieldN*CCrn

Where:

  • The NMEA style framing:

    • $ – Start character (“$”, ASCII 36)

    • *CC – Checksum: “*” (ASCII 42) and two digit XOR value of all payload characters in captial hexadecimal notation, for example:
      “FPX” = 'F' ^ 'P' ^ 'X' = 70 ^ 80 ^ 88 = 78 = 0x4e = checksum 4E

    • rn – Sentence termination characters (CR + LF, ASCII 13 + 10)

  • A Fixposition identifier:

    • FP – Fixposition ASCII message identifier, “FP” (ASCII 70 + 80)

  • Fixposition message type and version:

    • msg_type (= field1) – Message type, all capital letters (ASCII 65–90)

    • msg_version (= field2) – Message version, decimal number (letters 0–9, ASCII 48–57), range 1–…

  • Data fields (payload)

    • field3,field4,…,fieldN – The structure of the message data is defined by the msg_type and version. Each field can contain all printable 7-bit ASCII characters (ASCII 32–126), excluding the reserved characters ! (ASCII 33), $ (ASCII 36), * (ASCII 42), , (ASCII 44),  (ASCII 92), ~ (ASCII 126).

  • Field separators

    • All fields (identifier, message type, message version, data fields) are separated by a comma (,, ASCII 44)

  • Null fields

    • Data fields can be null, meaning their value is absent to indicate that no data is available. The data for null fields is the empty string. For example:

      • Definition: …,fieldi,fieldi+1,fieldi+2,…

      • Values: fieldi = 123, fieldi+1 = nullfieldi+2 = 456

      • Payload string: …,123,,456,…

  • Data field types:

    • Numeric: Decimal integer number, one or more digits (0-9) and optional leading “-” sign

    • Float (.x): Decimal floating point number, one or more digits (0-9) and optional leading “-” sign, with x digits fractional part separated by a dot (“.”)

    • Float (x): Decimal floating point number with x significant digits, optional leading “-“, optional fractional part separated by a dot (“.”)

    • String: String of allowed payload characters (but not the , field separator)

Create your own Knowledge Base